IESNA:LM-63-2002
[TEST]P949940
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-750-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25572
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3781.5 4195.5 4561.2 4828.3 4880 4589.5 4250.6 4046.9 4018.6 4192.2
4536.1 4956.8 5419.3 6098.8 6681.5 7063.8 7491.2 8007.1 8613.1 9180.8
9663.3 9993.8 9918.7 9679.9 8977.1 7489.5 5608 3768.1 2157 1208.7
808.1 550.9 238.7 123.5 43.4 0 0
3781.5 4172.2 4546.1 4809.9 4870 4591.2 4252.3 4038.6 4003.5 4168.8
4499.4 4905.1 5355.9 5951.9 6599.7 6951.9 7381 7863.5 8477.9 9023.8
9503 9851.9 9791.8 9536.4 8927 7532.9 5758.2 3888.3 2195.4 1195.4
809.7 569.3 240.4 140.2 51.8 8.3 0
3781.5 4175.5 4532.8 4816.6 4913.4 4699.7 4357.5 4108.7 4040.3 4148.8
4434.3 4779.9 5230.6 5733.2 6379.3 6758.3 7123.9 7559.6 8129 8648.2
9159.1 9447.9 9436.2 9092.3 8656.5 7531.3 5950.2 4018.6 2377.4 1435.8
988.4 726.2 479.2 305.5 188.7 73.5 0
3781.5 4135.4 4487.7 4771.5 4930.1 4830 4524.4 4245.6 4108.7 4152.1
4350.8 4654.7 4993.6 5370.9 5928.5 6419.4 6805 7215.7 7694.9 8252.5
8736.7 9160.7 9416.2 9397.8 9362.7 9436.2 8775.1 7199 4496 2133.7
1345.6 1040.1 746.3 482.5 237.1 58.4 0
3781.5 4107 4429.3 4724.8 4930.1 5000.2 4803.2 4537.8 4317.4 4240.6
4332.4 4547.8 4823.3 5145.5 5466 5963.6 6541.2 6940.2 7452.8 7983.7
8554.7 9037.2 9407.8 9693.3 9813.5 10030.5 10321 9456.2 7289.2 4073.7
1587.7 734.6 495.9 312.2 156.9 20 0
3781.5 4077 4355.8 4643 4878.4 5048.7 5082.1 4930.1 4739.8 4581.2
4547.8 4641.3 4850 5075.4 5374.2 5681.4 6209 6903.5 7387.7 7778.3
8285.9 8901.9 9549.7 10127.4 10693.4 11337.8 12488.1 13696.8 13362.9 11443
8010.4 3908.4 1243.8 435.7 155.3 18.4 0
3781.5 4018.6 4257.3 4507.7 4746.5 4960.2 5152.2 5269 5282.4 5249
5225.6 5274.1 5389.2 5562.9 5791.6 6097.1 6482.8 6987 7621.4 8295.9
8958.7 9735 10663.3 11668.4 12817 13860.5 15107.6 17179.5 20553.6 21735.6
18730.5 12391.3 6424.4 3035.2 1056.8 125.2 0
3781.5 4010.2 4222.2 4442.6 4681.4 4890.1 5107.1 5299.1 5424.3 5494.4
5571.2 5693.1 5853.4 6057.1 6344.2 6696.5 7102.2 7608.1 8197.4 8893.6
9669.9 10493 11426.3 12529.8 13638.4 14760.3 15977.4 17645.3 20722.2 23380.1
21678.9 15186.1 8135.6 3554.4 1076.8 105.2 0
3781.5 3968.5 4145.4 4340.8 4532.8 4743.1 4955.2 5175.5 5402.6 5636.3
5853.4 6098.8 6412.7 6801.7 7340.9 7911.9 8538 9180.8 9897 10708.4
11513.1 12314.5 13130.9 14025.7 14994.1 15940.7 16902.3 18054.3 19772.3 21309.9
20388.3 16506.7 10352.8 4344.1 919.9 83.5 0
3781.5 3895 4018.6 4147.1 4285.7 4432.6 4591.2 4766.5 4965.2 5203.9
5509.5 5865.1 6267.4 6803.3 7512.9 8320.9 9150.7 10052.3 11040.6 12074.1
13124.2 14085.8 14995.7 15853.9 16608.5 17334.7 18179.5 19116.1 20269.8 20251.4
17957.5 13867.1 7786.7 2285.6 343.9 48.4 0
3781.5 3819.9 3871.6 3925.1 3980.2 4050.3 4132.1 4222.2 4325.8 4467.7
4654.7 4871.7 5143.8 5537.8 6088.8 6768.3 7544.6 8352.7 9169.1 9940.4
10644.9 11341.1 12034 12701.8 13294.5 13822.1 14358 14960.7 15399.8 14419.7
11781.9 8134 3222.2 661.1 182 60.1 0
3781.5 3784.8 3789.8 3804.9 3824.9 3841.6 3870 3898.4 3930.1 3976.8
4043.6 4113.7 4192.2 4334.1 4549.5 4801.6 5163.9 5601.3 6143.9 6726.5
7315.9 7898.6 8489.6 9042.2 9531.4 9967.1 10336.1 10701.7 10748.4 9568.1
7648.1 5285.7 2117 422.4 108.5 33.4 0
3781.5 3739.8 3714.7 3678 3637.9 3596.2 3541.1 3487.7 3410.9 3314
3210.5 3063.6 2930 2843.2 2823.2 2864.9 3038.5 3347.4 3741.4 4145.4
4504.4 4789.9 5040.3 5260.7 5424.3 5504.4 5422.6 5048.7 4262.3 3066.9
1879.9 983.4 374 98.5 21.7 0 0
3781.5 3666.3 3527.7 3372.5 3197.2 2976.8 2738 2470.9 2200.4 1963.4
1771.4 1616.1 1494.2 1407.4 1347.3 1288.9 1243.8 1232.1 1285.5 1432.5
1606.1 1719.6 1726.3 1627.8 1464.2 1240.5 1006.7 761.3 532.6 323.9
190.3 111.9 60.1 20 5 0 0
3781.5 3576.1 3329 3041.9 2691.3 2329 1991.8 1728 1529.3 1360.7
1205.4 1061.8 955 904.9 879.8 846.5 821.4 798 768 741.3
721.2 687.8 637.8 571 495.9 419.1 347.3 292.2 245.4 200.3
150.3 96.8 45.1 11.7 3.3 0 0
3781.5 3471 3108.7 2674.6 2235.5 1844.8 1581 1387.4 1208.7 1060.2
966.7 911.6 864.8 823.1 783 744.6 706.2 659.5 607.7 562.6
530.9 499.2 469.1 427.4 390.7 345.6 307.2 267.1 222 173.6
115.2 68.5 31.7 11.7 3.3 0 0
3781.5 3414.2 2946.7 2402.5 1908.3 1589.4 1372.4 1182 1050.1 986.7
934.9 878.2 821.4 769.7 722.9 677.8 624.4 567.6 512.5 467.5
430.7 394 370.6 348.9 320.6 287.2 250.4 210.4 161.9 115.2
81.8 48.4 21.7 5 0 0 0
3781.5 3332.4 2766.4 2153.7 1701.3 1432.5 1223.8 1091.9 1026.8 975
923.3 858.1 794.7 732.9 671.2 609.4 547.6 490.8 445.8 410.7
384 360.6 337.2 305.5 273.8 243.8 208.7 172 138.6 110.2
81.8 53.4 18.4 0 0 0 0
3781.5 3282.3 2639.5 1996.8 1601.1 1349 1162 1081.9 1033.4 980
923.3 858.1 788 714.6 642.8 572.6 510.9 464.1 430.7 397.3
367.3 335.6 308.9 282.2 255.4 223.7 188.7 153.6 126.9 100.2
71.8 43.4 10 0 0 0 0
3781.5 3237.2 2542.7 1908.3 1561 1313.9 1152 1095.2 1040.1 985
929.9 866.5 798 724.6 651.1 586 532.6 480.8 435.7 394
358.9 320.6 290.5 262.1 230.4 190.3 151.9 126.9 103.5 76.8
51.8 25 5 0 0 0 0
3781.5 3238.9 2519.3 1884.9 1531 1292.2 1155.3 1108.6 1063.5 1008.4
951.6 891.5 829.8 761.3 689.5 621.1 562.6 509.2 464.1 420.7
375.6 328.9 290.5 255.4 217 173.6 131.9 110.2 88.5 66.8
43.4 20 3.3 0 0 0 0
3781.5 3275.6 2554.4 1908.3 1549.3 1303.9 1160.3 1113.6 1070.2 1015.1
960 901.5 838.1 771.3 701.2 631.1 567.6 514.2 477.5 437.4
382.3 335.6 293.8 257.1 213.7 172 131.9 110.2 86.8 65.1
43.4 20 5 0 0 0 0
